Email_Header_2550x130px_Banner_Automate

Servo Rotary Positioners

PGM40-Indexer

PARALLEL GEAR SERVO POSITIONERS FOR HIGH SPEED APPLICATIONS - PGM SERIES

DESTACO’s Camco PGM Series is used for small, high speed positioning and provides sub-positioning on large servo positioning applications. These positioners feature a precision servo reducer with pre-loaded parallel cam structure, integrated motor clamp system, and are lubricated for life. The large thru-hole diameter is designed for space constrained machine applications. The PGM features a parallel gear mechanism (hence the name PGM) that helps the positioner deliver precise, reliable and repeatable movement over many thousands of work cycles.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

Applications:Fixturing and Testing, Plastic injection molding, Assembly, CNC Machining

indexer sizing tool

Back to Top