Servo Rotary Positioners

Camco Servo  Rotary Positioners Group

CAMCO SERVO ROTARY POSITIONERS FOR LIGHT TO HEAVY DUTY APPLICATIONS

Camco offers a range of high performance servo rotary positioners for light-to-heavy duty applications. The series also features large, center thru-holes and zero backlash mechanisms. Larger positioners can rotate several tons of automotive body parts in seconds while smaller Parallel and Roller Gear indexing drives accurately index pharmaceutical or electronic components in milliseconds. Rotary positioners are ideal for when the number of stations needs to be flexible and accommodate different parts. The index motion time and dwell time are changed by programming the motion profile of the servo motor. These rotaries are easily integrated into a multi-axis system, can attain 60+ cycles per minute, and are able to monitor process parameters - such as cycle rate, uptime/downtime, and power demand.

Markets: Automotive, Food and Packaging, Industrial, Consumer Goods

Applications: Fixturing and Testing, Assembly, Plastic injection molding, Clean room

indexer sizing tool

Unit View:
Back to Top