ARV Vacuum Grippers
ARV® - the original, patented Auto-Release Venturi offers users the fastest vacuum and blow-off in the industry with single line operation, integrated blowoff and built-in exhaust silencer. The ARV Vacuum Gripper mounts directly to all 10kg ISO 9409-50 robots. An optional vacuum sensor ensures that the part is properly gripped by the ARV Vacuum Gripper.