Email_Header_2550x130px_Banner_Automate

Mechanical Rotary Indexers

RA Series

RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

CAMCO RA Series of Right Angle Index Drives are ideal for dial applications or actuation-type applications such as driving a linkage or in-line conveyor. These models feature a fixed center distance between input and output, a hardened ground barrel cam, and a compact design that requires minimum use of floor space. These models are also designed with preloaded “rib-centered” with modified-sine motion that provides smooth acceleration and deceleration with precision positioning. Ask our application experts about universal mounting!

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods, Life Science

indexer sizing tool

Unit View:
performance
speed
precision
low-no-maintenance
strength
Back to Top