FERGUSON - ROLLER GEAR, ROLLER DIAL & PARALLEL DIAL INDEX DRIVES

fergusonlogo
ghseriesferguson

G/H Series Roller Gear Index Drives

  • Available with a Flange or Shaft Output.

  • Optional Center Thru-Hole in Flange version facilitates passage of electrical wiring, pneumatic lines or mechanical linkages.

  • Short index periods, due to oversized cam design, are well suited for continuous running applications or for custom motions such as oscillating motions.
ftptseriesferguson

FT/PT Series Roller Dial Index Drives

  • Oversized roller gear cam design, well suited for continuous running applications or for special motion requirements such as oscillating motions.

  • Universal mounting including a horizontal mounting ideal for trunnion applications (FT).

  • Optional Centre Thru-Hole (standard on FT) facilitates passage of electrical wiring, pneumatic lines or mechanical linkages.

  • Optional Stationary Centre Post with Thru Hole provides mounting for upper tool plate.
fpseries

FP Series Parallel Dial Index Drives

  • Hardened and ground conjugate cams

  • Yoke-mounted, preloaded cam followers are non-reversing for high capacity and speed capability

  • Whole or fractional stops, oscillating and complex custom motions available

  • Long-life lubrication

  • Greatest efficiency in power transmission.

CAMCO also offers the RGD/RGS Series of Roller Gear Index Drives which are robust, versatile units suitable for a wide variety of applications.

Back to Top