PRECISION LINK CONVEYORS
Combining excellent accuracy with high load capacity to provide the versatility needed to meet virtually any automated assembly or manufacturing challenge. Offered in table top, modular table top, and heavy-duty versions, the Precision Link’s roller bearings and precision ground cam followers ensure smooth transfer and long life. The conveyor's link size ranges from 2 inches (Table Top) to 12 inches (Heavy-Duty), and standard conveyor lengths from 3 feet to 40 feet, are designed to meet most application requirements.
Markets: Food and Packaging, Industrial, Consumer Goods